Select a different country or region to see content for your location.
United States
02:13:09 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
L | 187 mm | Flange width |
Cr | 61.000 N | Basic dynamic load rating, radial |
C0r | 40.000 N | Basic static load rating, radial |
Cur | 2.090 N | Fatigue load limit, radial |
≈m | 5,06 kg | Weight |
Mounting dimensions
J | 149 mm | Distance fixing bore |
N | 19 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 50 mm | Height housing |
A1 | 20 mm | Thickness of flange |
A2 | 30 mm | Distance raceway |
B | 41 mm | Width |
B1 | 65 mm | Locking collar total width |
d3 | 85 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
F213 | Housing | |
UK213 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Recently viewed products