Select a different country or region to see content for your location.
United States
05:15:07 GMT+0000 (Coordinated Universal Time)



TFE60-XL
Flanged housing unit
Housing units TFE, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, T seals
Replaces
TFE60


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
H | 195 mm | Height flange |
U | 63,8 mm | Total height unit |
Cr | 52.000 N | Basic dynamic load rating, radial |
C0r | 36.000 N | Basic static load rating, radial |
Cur | 1.710 N | Fatigue load limit, radial |
≈m | 4,22 kg | Weight |
Mounting dimensions
J | 165 mm | Distance fixing bore |
J | 165 mm | Pitch circle diameter (holes) |
N | 14 mm | Fixing bore |
T1 | 4 mm | Height spigot |
Z | 140 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 33 mm | Height housing |
A1 | 16 mm | Thickness of flange |
A2 | 17 mm | Distance raceway |
B1 | 77,9 mm | Locking collar total width |
Q | Rp1/8 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
FE12 | Housing | |
GE60-XL-KTT-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |