Select a different country or region to see content for your location.
United States
07:35:27 GMT+0000 (Coordinated Universal Time)



TFE25-XL
Flanged housing unit
Housing units TFE, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, T seals
Replaces
TFE25


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
H | 115 mm | Height flange |
U | 36,4 mm | Total height unit |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 410 N | Fatigue load limit, radial |
≈m | 0,83 kg | Weight |
Mounting dimensions
J | 92 mm | Distance fixing bore |
J | 92 mm | Pitch circle diameter (holes) |
N | 9 mm | Fixing bore |
T1 | 3 mm | Height spigot |
Z | 75 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 22 mm | Height housing |
A1 | 9 mm | Thickness of flange |
A2 | 9,5 mm | Distance raceway |
B1 | 44,5 mm | Locking collar total width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
FE05 | Housing | |
GE25-XL-KTT-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |


All
English

2017-10-28 | Katalog | SG 1 | Englisch