Select a different country or region to see content for your location.
United States
11:43:57 GMT+0000 (Coordinated Universal Time)



RMEY60-XL-N
Flanged housing unit
Housing units RMEY, four-bolt flanged housing units, cast iron, centring spigot, grub screws in inner ring, R seals
Replaces
RMEY60-N
Preferred product


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
H | 195 mm | Height flange |
U | 38,7 mm | Total height unit |
Cr | 56.000 N | Basic dynamic load rating, radial |
C0r | 36.000 N | Basic static load rating, radial |
Cur | 1.870 N | Fatigue load limit, radial |
≈m | 3,669 kg | Weight |
Mounting dimensions
J | 160 mm | Pitch circle diameter (holes) |
N | 18 mm | Fixing bore |
Z | 135 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 29 mm | Height housing |
A1 | 16 mm | Thickness of flange |
A2 | 1 mm | Distance raceway |
B | 65,1 mm | Width |
S | 3 mm | Chamfer width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
ME12 | Housing | |
GYE60-XL-KRR-B | Bearing designation | |
KASK12 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |


All
English

2017-10-28 | Katalog | SG 1 | Englisch