Select a different country or region to see content for your location.
United States
20:33:55 GMT+0000 (Coordinated Universal Time)



RCJ70-XL
Flanged housing unit
Housing units RCJ, four-bolt flanged housing units, cast iron, eccentric locking collar, R seals
Preferred product


Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
L | 188 mm | Flange width |
U | 82,5 mm | Total height unit |
Cr | 66.000 N | Basic dynamic load rating, radial |
C0r | 44.000 N | Basic static load rating, radial |
Cur | 2.300 N | Fatigue load limit, radial |
≈m | 5,41 kg | Weight |
Mounting dimensions
J | 150 mm | Distance fixing bore |
N | 18 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 52 mm | Height housing |
A1 | 18 mm | Thickness of flange |
A2 | 38 mm | Distance raceway |
V | 165 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 96 mm | Outside diameter locking device |
Additional information
1 | Number of housings | |
CJ14 | Housing | |
GE70-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |