Select a different country or region to see content for your location.
United States
20:42:24 GMT+0000 (Coordinated Universal Time)


GLCTE25-FA125
Flanged housing unit
Flanged housing unit GLCTE..-FA125
Replaces
GLCTE 25 FA125


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 71 mm | Flange width |
H | 97 mm | Height flange |
U | 33,4 mm | Total height unit |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
≈m | 0,47 kg | Weight |
Mounting dimensions
J | 76,2 mm | Distance fixing bore |
N | 9 mm | Fixing bore |
W | 3 mm | Width across flats |
n | 2 | Number of screwing holes |
Dimensions
A1 | 19,5 mm | Thickness of flange |
A2 | 9,9 mm | Distance raceway |
B1 | 31 mm | Locking collar total width |
Q | M6 | Connection thread for lubrication |
d3 | 37,5 mm | Outside diameter eccentric locking collar |
Additional information
GEHGLCTE05-GG-FA125.1 | Housing | |
GRAE25-XL-NPP-B-FA125.5 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Manufacturing instruction | FA125 | Unit with Corrotect coating, corrosion-resistant |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-10-28 | Katalog | SG 1 | Englisch