Select a different country or region to see content for your location.
United States
02:50:24 GMT+0000 (Coordinated Universal Time)


UCFA211-33
Take-up housing unit
Housing units UCFA, cast iron housing, radial insert ball bearing with grub screws in inner ring, RSR seals, for swivel motion


Main Dimensions & Performance Data
d | 52,39 mm | Bore diameter |
L | 219 mm | Length total |
U | 58,4 mm | Total height unit |
≈m | 3,06 kg | Weight |
Mounting dimensions
N | 16 mm | Fixing bore |
N1 | 86 mm | Length (slot) |
N2 | 16 mm | Width (slot) |
J | 184 mm | Distance fixing bore |
Dimensions
A1 | 20 mm | Thickness of flange |
A2 | 25 mm | Distance raceway |
A | 43 mm | Height housing |
V | 130 mm | Shoulder diameter housing |
W | 104 mm | Width housing slot side |
Q | M6 | Connection thread for lubrication |
Additional information
FA211 | Housing | |
UC211-33 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |