Select a different country or region to see content for your location.
United States
07:07:26 GMT+0000 (Coordinated Universal Time)
F522-B-L
Flanged housing
Flanged housing for various bearing types, with conical bore and clamping sleeve, continuous shaft
Preferred product
Product information
Metric
Imperial
Main Dimensions & Performance Data
d1 | 100 mm | Shaft diameter |
a | 270 mm | Flange width |
h1 | 270 mm | height flange |
g2 | 137 mm | Total width with lid g2 |
4 | number of fastening holes | |
≈m | 21,777 kg | Weight |
Dimensions
M10x1 | Connection thread for lubrication | |
c | 30 mm | thickness of flange |
D | 200 mm | outside diameter bearing |
g4 | 30 mm | distance flange to bearing seat |
h | 135 mm | distance shaft axis |
m | 310 mm | pich circle diameter fixing holes |
s | M20 | size of fixing screws |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads: