Select a different country or region to see content for your location.
United States
20:06:00 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
DSP | 80 mm | Outside diameter |
B | 36,5 mm | Width |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
≈m | 0,615 kg | Weight |
Dimensions
D1 | 67,8 mm | Outside diameter seal |
C | 18 mm | Width, outer ring |
F | 38,3 mm | Maximum distance hexagonal bore |
r | 2,5 mm | Radius hexagonal bore |
C2 | 25 mm | Sealing total width |
d1 | 52,3 mm | Rib diameter inner ring |
d | 28,575 mm | Width of flats |
Ca | 5,8 mm | Distance to lubrication hole |
0,9 mm | Width across flats upper tolerance | |
d | 28,575 mm | Width across flats (Inch) |
0,6 mm | Width across flats lower tolerance |
Calculation factors
f0 | 13,6 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Characteristics


All
English

2017-10-28 | Katalog | SG 1 | Englisch