Select a different country or region to see content for your location.
United States
00:36:40 GMT+0000 (Coordinated Universal Time)



204-XL-NPP-B
Self-aligning deep groove ball bearings
Self-aligning deep groove ball bearings 2..-NPP-B, spherical outer ring, inner ring for fit, R seals on both sides
Replaces
204-NPP-B
Preferred product
Product information

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
DSP | 47 mm | Outside diameter |
B | 14 mm | Width |
Cr | 12.800 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
≈m | 0,09 kg | Weight |
Dimensions
d2 | 26,5 mm | Rib diameter sealing inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13,1 | Calculation factor |