regionSelectionBanner.message
country.us
10:45:32 GMT+0000 (Coordinated Universal Time)

ARCALUB-X.PINION-MD5,0-Z17-B50-G-W
Lubrication gear wheel
Lubrication gear straight teeth, lubricant feed radial
product.isPreferred
productDetailsPage.tabs.information

Technical data
Relubrication of tooth sets | Usage | |
straight teeth | Design | |
radial | Lubricant feed | |
open cell PU foam | Material | |
top | -30 °C ... +140 °C | Operating temperature |
5 m/s | Max. permissible circumferential speed at outside diameter | |
Oil, greases up to NLGI 2 | Lubricant | |
m | 5 mm | Modulus |
z | 17 | Teeth number |
d | 85 mm | Pitch circle diameter |
da | 95 mm | |
B | 50 mm | |
L | 81,4 mm | |
≈m | 0,6 kg | text.product.weight |
productDetailPage.downloads.title
productDetailsPage.specificationsBandTitle
Version | G | Lubrication gears, straight teeth |