Select a different country or region to see content for your location.
United States
04:18:16 GMT+0000 (Coordinated Universal Time)



NKX45-Z-XL
Needle roller/axial ball bearing
Needle roller/axial ball bearings NKX..-Z, axial component, single direction, to DIN 5429, with end cap, for grease lubrication
Replaces
NKX45-Z
Preferred product


Main Dimensions & Performance Data
Fw | 45 mm | Bore diameter |
D | 58 mm | Outside diameter |
C | 32 mm | Height |
Cr | 31.000 N | Basic dynamic load rating, radial |
C0r | 53.000 N | Basic static load rating, radial |
Ca | 28.000 N | Basic dynamic load rating, axial |
C0a | 69.000 N | Basic static load rating, axial |
Cur | 9.400 N | Fatigue load limit, radial |
Cua | 3.400 N | Fatigue load limit, axial |
nG | 3.600 1/min | Limiting speed |
≈m | 263,91 g | Weight |
Mounting dimensions
da | 60,5 mm | Mounting dimension shaft shoulder |
ra max | 0,6 mm | Maximum recess radius |
Dimensions
D1 max | 66,5 mm | Maximum outerside diameter flange |
D2 max | 66,5 mm | Maximum outerside diameter flange |
C1 | 14 mm | Width of the axial brearing component |
C1 | 9 mm | Distance to lubrication hole |
C2 | 9 mm | Distance to lubrication hole |
dw | 45 mm | Bore diameter of shaft washer |
rmin | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
IR40X45X20-XL | Suitable inner rings IR |
Downloads:
Your current product variant
Sealing | Z | Bearing with end cap |
Cage | Standard |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch