Select a different country or region to see content for your location.
United States
16:03:30 GMT+0000 (Coordinated Universal Time)


VA160235-N
Slewing ring, 4 point contact bearing, external gear teeth
Slewing ring, 4 point contact bearing, external gear teeth
Product information

Main Dimensions & Performance Data
di | 171 mm | Bore Diameter |
H | 40 mm | Height |
Da | 318,6 mm | Outside Diameter |
Di ZT | 236 mm | Diameter centring outer ring |
IT8 | Diameter centring outer ring tolerance | |
T | 2,3 mm | Length centering outer ring |
t | 6 mm | Length centering inner ring |
ha | 35 mm | Width outer ring |
hi | 35 mm | Height of inner ring |
0,04 mm | Normal radial clearance min. | |
0,16 mm | Normal radial clearance max. | |
0,07 mm | Normal axial clearance min. | |
0,26 mm | Normal axial clearance max. | |
≈m | 12,901 kg | Weight |
Dimensions
Di | 234 mm | Inner diameter outer ring |
da | 236 mm | Outside diameter inner ring |
ni | 12 | Number of fixing holes in inner ring |
Li | 195 mm | Pitchcircle diameter fixing holes inner ring |
dB | 13 mm | Fixing bore |
na | 12 | Number of fixing holes in outer ring |
La | 275 mm | Pitchcircle diameter fixing holes outer ring |
Fr zul | 49.600 N | Max. radial load fixing screws (friction locking) |
d0 | 312 mm | Pitch circle diameter gearing |
m | 4 mm | Modul of gearing |
z | 78 | Number of teeth |
b | 35 mm | Width gearing |
Fz norm | 11.000 N | Max. tooth force root fatigue strenght (at a shock factor of 1,2) |
Fz max | 16.100 N | Max. tooth force against tooth fracture (at a shock factor of 1,35) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 123.000 N | Basic dynamic load rating, axial |
C0a | 460.000 N | Basic static load rating, axial |
Cr | 112.000 N | Basic dynamic load rating, radial |
C0r | 210.000 N | Basic static load rating, radial |
Downloads:
Your current product variant
Gearing | N | Normalized gear teeth on bearing ring |
Characteristics
Recently viewed products