Select a different country or region to see content for your location.
United States
21:30:39 GMT+0000 (Coordinated Universal Time)


GE100-DO-C3
Spherical plain bearing
Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-1, dimension series E, open design High-performance: For highest load rating and lifetime demands


Main Dimensions & Performance Data
d | 100 mm | Bore diameter bearing |
D | 150 mm | Outside diameter bearing |
B | 70 mm | Width Inner ring |
Cr | 790.000 N | Basic dynamic load rating, radial |
C0r | 3.040.000 N | Basic static load rating, radial |
≈m | 4,3 kg | Weight |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
da max | 109,5 mm | Connection measure Inner ring |
Da min | 123 mm | Housing Connection Diameter |
Dimensions
C | 55 mm | Width Outer ring |
dK | 130 mm | Ball diameter |
α | 7 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,02 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,018 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,2 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,5 mm | Width outer ring, lower tolerance |
Gr | 0,165 - 0,245 | Radial Clearance |
Grmax | 0,165 mm | Radial clearance, maximum |
Grmin | 0,085 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |


All
English

2024-08-16 | Broschüre | PGL | Englisch
Large spherical plain bearings – The right solution for every application

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch
Plain Bearings

2024-03-11 | Broschüre | ISB | Englisch
Steel/Steel spherical plain bearings to balance your needs in every application
Recently viewed products

Wait to see recently viewed products