Select a different country or region to see content for your location.
United States
16:46:33 GMT+0000 (Coordinated Universal Time)
GE100-FO-2RS-E
Spherical plain bearing
Standard performance Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-1, dimension series G, sealed
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 100 mm | Bore diameter bearing |
D | 160 mm | Outside diameter bearing |
B | 85 mm | Width Inner ring |
Cr | 591.400 N | Basic dynamic load rating, radial |
C0r | 2.690.000 N | Basic static load rating, radial |
≈m | 5,9 kg | Weight |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
da max | 111,2 mm | Connection measure Inner ring |
Da min | 134 mm | Housing Connection Diameter |
Dimensions
C | 55 mm | Width Outer ring |
dK | 140 mm | Ball diameter |
α | 14 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,02 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,025 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
Gr | 0,085 - 0,165 | Radial Clearance |
BUT | -0,2 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,5 mm | Width outer ring, lower tolerance |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |