Select a different country or region to see content for your location.
United States
14:19:10 GMT+0000 (Coordinated Universal Time)


K24X28X17
Needle roller cage assembly
Needle roller cage assembly K, single row
Preferred product
Product information


Main Dimensions & Performance Data
Fw | 24 mm | Inner diameter of needle roller complement |
Ew | 28 mm | Outside diameter of needle roller complement |
Bc | 17 mm | Width |
Cr | 14.500 N | Basic dynamic load rating, radial |
C0r | 25.000 N | Basic static load rating, radial |
Cur | 3.350 N | Fatigue load limit, radial |
nG | 18.800 1/min | Limiting speed |
nϑr | 10.600 1/min | Reference speed |
≈m | 14 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |