Select a different country or region to see content for your location.
United States
22:46:00 GMT+0000 (Coordinated Universal Time)


HK2524-2RS
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HK..-2RS, lip seals on both sides, to DIN 618
Preferred product
Product information

Main Dimensions & Performance Data
Fw | 25 mm | Under roller diameter |
D | 32 mm | Outside diameter |
Cr | 19.900 N | Basic dynamic load rating, radial |
C0r | 33.000 N | Basic static load rating, radial |
Cur | 4.300 N | Fatigue load limit, radial |
nG | 6.100 1/min | Limiting speed |
nG Grease | 6.100 1/min | Limiting speed for grease lubrication |
≈m | 37,985 g | Weight |
Dimensions
C1 | 24 mm | Width, outer ring |
rmin | 0,8 mm | Minimum chamfer dimension |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |