Select a different country or region to see content for your location.
United States
20:44:43 GMT+0000 (Coordinated Universal Time)


HK0709
Drawn cup needle roller bearing open end
Nadelhülsen HK, nach DIN 618/ISO 3245
Preferred product
Product information

Main Dimensions & Performance Data
Fw | 7 mm | Under roller diameter |
D | 11 mm | Outside diameter |
C | 9 mm | Width |
Cr | 3.100 N | Basic dynamic load rating, radial |
C0r | 2.950 N | Basic static load rating, radial |
Cur | 360 N | Fatigue load limit, radial |
nG | 33.000 1/min | Limiting speed |
nG Grease | 19.800 1/min | Limiting speed for grease lubrication |
nϑr | 26.500 1/min | Reference speed |
≈m | 2,49 g | Weight |
Dimensions
C1 | 9 mm | Width, outer ring |
rmin | 0,4 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
GR7X11X2 | Sealing ring |
Downloads:
Your current product variant
Fett | Ohne | |
Schmierbohrung | Ohne | Ohne |
Beschichtung | Ohne | |
Dichtung | Without | ohne |
Characteristics
Recently viewed products