Select a different country or region to see content for your location.
United States
02:51:01 GMT+0000 (Coordinated Universal Time)



241/670-BEA-XL-K30-MB1
Spherical Roller Bearing
Spherical roller bearings 241..-BEA-K30, main dimensions to DIN 635-2, with tapered bore, taper 1:30
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 670 mm | Bore diameter |
D | 1.090 mm | Outside diameter |
B | 412 mm | Width |
Cr | 16.100.000 N | Basic dynamic load rating, radial |
C0r | 29.500.000 N | Basic static load rating, radial |
Cur | 1.900.000 N | Fatigue load limit, radial |
nG | 430 1/min | Limiting speed |
nϑr | 134 1/min | Reference speed |
≈m | 1.484,9 kg | Weight |
Mounting dimensions
da min | 702 mm | Minimum diameter shaft shoulder |
Da max | 1.058 mm | Maximum diameter of housing shoulder |
ra max | 6 mm | Maximum recess radius |
da max | 753 mm | Maximum diameter of shaft shoulder |
Dimensions
rmin | 7,5 mm | Minimum chamfer dimension |
D1 | 937 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,36 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,87 | Dynamic axial load factor |
Y2 | 2,79 | Dynamic axial load factor |
Y0 | 1,83 | Static axial load factor |
Additional information
H241/670-HG | Adapter sleeve | |
AH241/670-H | Withdrawal sleeve |
Downloads:
Your current product variant
Design | BEA | with lose center lip ring |
Bore type | K30 | Tapered, taper 1:30 |
Cage | MB1 | Solid brass cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | Standard | |
Locating feature, bearing outer ring | Without | |
Handling thread holes | Without |
Characteristics