Select a different country or region to see content for your location.
United States
12:10:20 GMT+0000 (Coordinated Universal Time)


23992-B-MB
Spherical Roller Bearing
Spherical roller bearing 239..-B-MB, symmetric 3 ribs
Replaces
23992B.MB, 23992MB
Preferred product
Product information


Main Dimensions & Performance Data
d | 460 mm | Bore diameter |
D | 620 mm | Outside diameter |
B | 118 mm | Width |
Cr | 2.270.000 N | Basic dynamic load rating, radial |
C0r | 5.400.000 N | Basic static load rating, radial |
Cur | 380.000 N | Fatigue load limit, radial |
nG | 1.080 1/min | Limiting speed |
nϑr | 590 1/min | Reference speed |
≈m | 104 kg | Weight |
Mounting dimensions
da min | 474,6 mm | Minimum diameter shaft shoulder |
Da max | 605,4 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 573,3 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,18 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,85 | Dynamic axial load factor |
Y2 | 5,73 | Dynamic axial load factor |
Y0 | 3,76 | Static axial load factor |