Select a different country or region to see content for your location.
United States
13:13:42 GMT+0000 (Coordinated Universal Time)
23980-B-MB-J30PC
Spherical Roller Bearing
Spherical roller bearing 239..-B-MB, symmetric 3 ribs
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 400 mm | Bore diameter |
D | 540 mm | Outside diameter |
B | 106 mm | Width |
Cr | 1.830.000 N | Basic dynamic load rating, radial |
C0r | 4.150.000 N | Basic static load rating, radial |
Cur | 280.000 N | Fatigue load limit, radial |
nG | 1.290 1/min | Limiting speed |
nϑr | 710 1/min | Reference speed |
≈m | 72 kg | Weight |
Mounting dimensions
da min | 414,6 mm | Minimum diameter shaft shoulder |
Da max | 525,4 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 499 mm | Bore diameter outer ring |
ds | 9,5 mm | Diameter lubrication hole |
ns | 17,7 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,18 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,71 | Dynamic axial load factor |
Y2 | 5,52 | Dynamic axial load factor |
Y0 | 3,63 | Static axial load factor |
Downloads:
Your current product variant
Design | B | with fixed central rib |
Bore type | Z | Cylindrical |
Cage | MB | Solid brass cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | Standard |
Characteristics