Select a different country or region to see content for your location.
United States
19:31:00 GMT+0000 (Coordinated Universal Time)


238/1060-B-K-MB
Spherical Roller Bearing
Spherical roller bearings 238..-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12


Main Dimensions & Performance Data
d | 1.060 mm | Bore diameter |
D | 1.280 mm | Outside diameter |
B | 165 mm | Width |
Cr | 5.100.000 N | Basic dynamic load rating, radial |
C0r | 16.100.000 N | Basic static load rating, radial |
Cur | 1.000.000 N | Fatigue load limit, radial |
nG | 480 1/min | Limiting speed |
nϑr | 213 1/min | Reference speed |
≈m | 421 kg | Weight |
Mounting dimensions
da min | 1.083 mm | Minimum diameter shaft shoulder |
Da max | 1.257 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum recess radius |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
D1 | 1.218,6 mm | Bore diameter outer ring |
ds | 9,5 mm | Diameter lubrication hole |
ns | 17,7 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,11 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 6,18 | Dynamic axial load factor |
Y2 | 9,2 | Dynamic axial load factor |
Y0 | 6,04 | Static axial load factor |
Your current product variant
Design | B | With fixed central rib |
Bore type | K | Tapered, taper 1:12 |
Cage | MB | Solid brass cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | Standard |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
