Select a different country or region to see content for your location.
United States
21:02:08 GMT+0000 (Coordinated Universal Time)


232/670-B-K-MB
Spherical Roller Bearing
Spherical roller bearing 232..-B-K-MB, symmetric 3 ribs


Main Dimensions & Performance Data
d | 670 mm | Bore diameter |
D | 1.220 mm | Outside diameter |
B | 438 mm | Width |
Cr | 16.000.000 N | Basic dynamic load rating, radial |
C0r | 32.000.000 N | Basic static load rating, radial |
Cur | 2.170.000 N | Fatigue load limit, radial |
nG | 430 1/min | Limiting speed |
nϑr | 165 1/min | Reference speed |
≈m | 2.240 kg | Weight |
Mounting dimensions
da min | 718 mm | Minimum diameter shaft shoulder |
Da max | 1.172 mm | Maximum diameter of housing shoulder |
ra max | 10 mm | Maximum recess radius |
Dimensions
rmin | 12 mm | Minimum chamfer dimension |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,37 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,82 | Dynamic axial load factor |
Y2 | 2,7 | Dynamic axial load factor |
Y0 | 1,78 | Static axial load factor |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch