Select a different country or region to see content for your location.
United States
06:38:17 GMT+0000 (Coordinated Universal Time)


23176-BEA-XL-K-2RSR-MB1
Spherical Roller Bearing
Sealed spherical roller bearing, 231..-BEA-XL-K-2RSR, lip seal on both sides
Product information
Main Dimensions & Performance Data
d | 380 mm | Bore diameter |
D | 620 mm | Outside diameter |
B | 194 mm | Width |
Cr | 4.750.000 N | Basic dynamic load rating, radial |
C0r | 7.600.000 N | Basic static load rating, radial |
Cur | 540.000 N | Fatigue load limit, radial |
nG | 248 1/min | Limiting speed |
≈m | 227 kg | Weight |
Mounting dimensions
da min | 400 mm | Minimum diameter shaft shoulder |
Da max | 600 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
da max | 436 mm | Maximum diameter of shaft shoulder |
db min | 401 mm | Minimum cavity diameter of the sleeve |
Ba min | 15 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 544,9 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,28 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,37 | Dynamic axial load factor |
Y2 | 3,53 | Dynamic axial load factor |
Y0 | 2,32 | Static axial load factor |
Additional information
H3176-HG | Adapter sleeve | |
AH3176G-H | Withdrawal sleeve |
Downloads:
Your current product variant
Design | BEA | With lose center lip ring |
Bore type | K | Tapered, taper 1:12 |
Cage | MB1 | Solid brass cage |
Relubrication feature | Standard |
Characteristics