Select a different country or region to see content for your location.
United States
22:51:54 GMT+0000 (Coordinated Universal Time)



23148-BE-XL-K-2RSR
Spherical Roller Bearing
Sealed spherical roller bearing, 231..-BE-XL-K-2RSR, 双侧唇密封


Main Dimensions & Performance Data
d | 240 mm | Bore diameter |
D | 400 mm | Outside diameter |
B | 128 mm | Width |
Cr | 2.140.000 N | Basic dynamic load rating, radial |
C0r | 3.150.000 N | Basic static load rating, radial |
Cur | 255.000 N | Fatigue load limit, radial |
nG | 425 1/min | Limiting speed |
≈m | 62 kg | Weight |
Mounting dimensions
da min | 257 mm | Minimum diameter shaft shoulder |
da max | 269 mm | Maximum diameter of shaft shoulder |
Da max | 383 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
db min | 254 mm | Minimum cavity diameter of the sleeve |
Ba min | 11 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 374 mm | Bore diameter outer ring |
d2 | 269 mm | Raceway diameter of the inner ring |
ds | 9,5 mm | Diameter lubrication hole |
ns | 17,7 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,29 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,35 | Dynamic axial load factor |
Y2 | 3,5 | Dynamic axial load factor |
Y0 | 2,3 | Static axial load factor |
Additional information
H3148-HG-T | Adapter sleeve | |
AH3148 | Withdrawal sleeve |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch