Select a different country or region to see content for your location.
United States
12:06:14 GMT+0000 (Coordinated Universal Time)



23092-BEA-XL-K-MB1
Spherical Roller Bearing
Spherical roller bearing 230..-BEA-XL-K-MB1, symmetric 2 outer ribs with rib washer
Preferred product
Product information


Main Dimensions & Performance Data
d | 460 mm | Bore diameter |
D | 680 mm | Outside diameter |
B | 163 mm | Width |
Cr | 4.300.000 N | Basic dynamic load rating, radial |
C0r | 7.500.000 N | Basic static load rating, radial |
Cur | 610.000 N | Fatigue load limit, radial |
nG | 980 1/min | Limiting speed |
nϑr | 580 1/min | Reference speed |
≈m | 196,5 kg | Weight |
Mounting dimensions
da min | 483 mm | Minimum diameter shaft shoulder |
Da max | 657 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum recess radius |
da max | 509 mm | Maximum diameter of shaft shoulder |
db min | 478 mm | Minimum cavity diameter of the sleeve |
Ba min | 17 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
D1 | 616,7 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,21 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,17 | Dynamic axial load factor |
Y2 | 4,72 | Dynamic axial load factor |
Y0 | 3,1 | Static axial load factor |
Additional information
H3092-HG | Adapter sleeve | |
AHX3092G-H | Withdrawal sleeve |