Select a different country or region to see content for your location.
United States
11:09:01 GMT+0000 (Coordinated Universal Time)
23048-BE-XL-C5
Spherical Roller Bearing
Spherical roller bearings 230..-E1, main dimensions to DIN 635-2
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 240 mm | Bore diameter |
D | 360 mm | Outside diameter |
B | 92 mm | Width |
Cr | 1.350.000 N | Basic dynamic load rating, radial |
C0r | 2.120.000 N | Basic static load rating, radial |
Cur | 200.000 N | Fatigue load limit, radial |
nG | 2.080 1/min | Limiting speed |
nϑr | 1.310 1/min | Reference speed |
≈m | 32 kg | Weight |
Mounting dimensions
da min | 252,4 mm | Minimum diameter shaft shoulder |
Da max | 347,6 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 324,6 mm | Bore diameter outer ring |
d2 | 269,5 mm | Raceway diameter of the inner ring |
ds | 8 mm | Diameter lubrication hole |
ns | 15 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,23 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,98 | Dynamic axial load factor |
Y2 | 4,44 | Dynamic axial load factor |
Y0 | 2,92 | Static axial load factor |
Downloads:
Your current product variant
Design | BE | with lose center lip ring |
Bore type | Z | Cylindrical |
Cage | JPB | Sheet metal cage |
Radial internal clearance | C5 (Group 5) | Internal clearance larger than C4 |
Relubrication feature | Standard |
Characteristics