Select a different country or region to see content for your location.
United States
21:25:28 GMT+0000 (Coordinated Universal Time)



22340-BE-XL-K-JPA-T41A
Spherical Roller Bearing
Spherical roller bearings 223..-E1-K-T41A, For oscillating load with restricted diameter tolerances, with tapered bore
Replaces
22340-E1-K-JPA-T41A
Product information


Main Dimensions & Performance Data
d | 200 mm | Bore diameter |
D | 420 mm | Outside diameter |
B | 138 mm | Width |
Cr | 2.440.000 N | Basic dynamic load rating, radial |
C0r | 2.950.000 N | Basic static load rating, radial |
Cur | 232.000 N | Fatigue load limit, radial |
nG | 1.830 1/min | Limiting speed |
nϑr | 1.080 1/min | Reference speed |
≈m | 89,55 kg | Weight |
Mounting dimensions
da min | 220 mm | Minimum diameter shaft shoulder |
da max | 240 mm | Maximum diameter of shaft shoulder |
Da max | 400 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
db min | 216 mm | Minimum cavity diameter of the sleeve |
Ba min | 10 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 355,1 mm | Bore diameter outer ring |
d2 | 248,8 mm | Raceway diameter of the inner ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,34 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,98 | Dynamic axial load factor |
Y2 | 2,94 | Dynamic axial load factor |
Y0 | 1,93 | Static axial load factor |
Additional information
H2340 | Adapter sleeve | |
AH2340 | Withdrawal sleeve |