Select a different country or region to see content for your location.
United States
23:13:22 GMT+0000 (Coordinated Universal Time)



22336-BE-XL-K-JPA-T41A
Spherical Roller Bearing
Spherical roller bearings 223..-E1-K-T41A, For oscillating load with restricted diameter tolerances, with tapered bore
Replaces
22336-E1-K-JPA-T41A
Product information


Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 380 mm | Outside diameter |
B | 126 mm | Width |
Cr | 2.060.000 N | Basic dynamic load rating, radial |
C0r | 2.460.000 N | Basic static load rating, radial |
Cur | 195.000 N | Fatigue load limit, radial |
nG | 2.030 1/min | Limiting speed |
nϑr | 1.230 1/min | Reference speed |
≈m | 67,27 kg | Weight |
Mounting dimensions
da min | 197 mm | Minimum diameter shaft shoulder |
da max | 217 mm | Maximum diameter of shaft shoulder |
Da max | 363 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
db min | 195 mm | Minimum cavity diameter of the sleeve |
Ba min | 8 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 320,8 mm | Bore diameter outer ring |
d2 | 224,9 mm | Raceway diameter of the inner ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,34 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,96 | Dynamic axial load factor |
Y2 | 2,92 | Dynamic axial load factor |
Y0 | 1,92 | Static axial load factor |
Additional information
H2336 | Adapter sleeve | |
AH2336G | Withdrawal sleeve |