Select a different country or region to see content for your location.
United States
13:31:46 GMT+0000 (Coordinated Universal Time)



21316-E1-XL-TVPB-C3
Spherical Roller Bearing
Spherical roller bearings 213..-E1, main dimensions to DIN 635-2
Replaces
21316-E1-TVPB-C3, 21316E1TVPB.C3
Preferred product
Product information


Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 170 mm | Outside diameter |
B | 39 mm | Width |
Cr | 305.000 N | Basic dynamic load rating, radial |
C0r | 325.000 N | Basic static load rating, radial |
Cur | 39.000 N | Fatigue load limit, radial |
nG | 5.700 1/min | Limiting speed |
nϑr | 4.050 1/min | Reference speed |
≈m | 4,281 kg | Weight |
Mounting dimensions
da min | 92 mm | Minimum diameter shaft shoulder |
Da max | 158 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum recess radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 135,4 mm | Bore diameter outer ring |
d2 | 99,7 mm | Raceway diameter of the inner ring |
ds | 3,2 mm | Diameter lubrication hole |
ns | 6,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,22 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,04 | Dynamic axial load factor |
Y2 | 4,53 | Dynamic axial load factor |
Y0 | 2,97 | Static axial load factor |
Downloads:
Your current product variant
Design | E1 | Without central rip |
Bore type | Z | Cylindrical |
Cage | TVPB | Plastic cage |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Relubrication feature | Standard |
Characteristics