Select a different country or region to see content for your location.
United States
00:48:40 GMT+0000 (Coordinated Universal Time)



21306-E1-XL-TVPB
Spherical Roller Bearing
Replaces
21306-E1-TVPB, 21306E1TVPB
Preferred product
Product information
Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 19 mm | Width |
Cr | 72.000 N | Basic dynamic load rating, radial |
C0r | 63.000 N | Basic static load rating, radial |
Cur | 7.200 N | Fatigue load limit, radial |
nG | 12.000 1/min | Limiting speed |
nϑr | 7.300 1/min | Reference speed |
≈m | 0,381 kg | Weight |
Mounting dimensions
da min | 37 mm | Minimum diameter shaft shoulder |
Da max | 65 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 59,9 mm | Bore diameter outer ring |
d2 | 41,5 mm | Raceway diameter of the inner ring |
Calculation factors
e | 0,27 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,49 | Dynamic axial load factor |
Y2 | 3,71 | Dynamic axial load factor |
Y0 | 2,43 | Static axial load factor |