Select a different country or region to see content for your location.
United States
22:17:20 GMT+0000 (Coordinated Universal Time)


20211-K-TVP-C3
Barrel roller bearing
Barrel roller bearing 202..-K-TVP
Replaces
20211K.T.C3
Preferred product
Product information


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 21 mm | Width |
Cr | 74.000 N | Basic dynamic load rating, radial |
C0r | 85.000 N | Basic static load rating, radial |
Cur | 9.000 N | Fatigue load limit, radial |
nG | 7.100 1/min | Limiting speed |
≈m | 0,623 kg | Weight |
Mounting dimensions
da min | 64 mm | Minimum diameter shaft shoulder |
Da max | 91 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum recess radius |
da max | 68 mm | Maximum diameter of shaft shoulder |
db min | 60 mm | Minimum cavity diameter of the sleeve |
Ba min | 6 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 89,2 mm | Bore diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
H211 | Adapter sleeve |
Downloads:
Your current product variant
Bore type | K | Tapered, taper 1:12 |
Cage | TVP | Plastic cage |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Characteristics