Select a different country or region to see content for your location.
United States
18:41:11 GMT+0000 (Coordinated Universal Time)


SL183032
Cylindrical roller bearing
Cylindrical roller bearing SL18..-A, full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18
Preferred product
Product information



Main Dimensions & Performance Data
d | 160 mm | Bore diameter |
D | 240 mm | Outside diameter |
B | 60 mm | Width |
Cr | 540.000 N | Basic dynamic load rating, radial |
C0r | 800.000 N | Basic static load rating, radial |
Cur | 105.000 N | Fatigue load limit, radial |
nG | 1.600 1/min | Limiting speed |
nϑr | 1.280 1/min | Reference speed |
≈m | 8,535 kg | Weight |
Mounting dimensions
da min | 184,8 mm | Minimum diameter shaft shoulder |
dc min | 184,5 mm | Minimum shaft shoulder |
Da max | 215,5 mm | Maximum diameter of housing shoulder |
De min | 225 mm | Minimum diameter of housing shoulder |
ra max | 2,1 mm | Maximum recess radius |
E | 225,5 mm | Raceway diameter outer ring |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
s | 7 mm | Axial displacement |
d1 | 184,8 mm | Maximum rib diameter inner ring |
D1 min | 215,8 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | A | Internal Variant A |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics