Select a different country or region to see content for your location.
United States
17:34:15 GMT+0000 (Coordinated Universal Time)



NJ2207-E-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-M1, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Replaces
NJ2207-E-M1, NJ2207E.M1
Preferred product
Product information




Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 23 mm | Width |
Cr | 73.000 N | Basic dynamic load rating, radial |
C0r | 65.000 N | Basic static load rating, radial |
Cur | 10.700 N | Fatigue load limit, radial |
nG | 18.300 1/min | Limiting speed |
nϑr | 7.200 1/min | Reference speed |
≈m | 0,445 kg | Weight |
Mounting dimensions
da min | 39 mm | Minimum diameter shaft shoulder |
da max | 43 mm | Maximum diameter of shaft shoulder |
Da max | 65 mm | Maximum diameter of housing shoulder |
dc min | 50 mm | Minimum shaft shoulder |
ra max | 1 mm | Maximum recess radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
s | 2,2 mm | Axial displacement |
E | 64 mm | Raceway diameter outer ring |
F | 44 mm | Raceway diameter inner ring |
D1 min | 61,04 mm | Minimum rib diameter outer ring |
d1 | 47,95 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Additional information
HJ2207-E | L-washer |