Select a different country or region to see content for your location.
United States
23:55:09 GMT+0000 (Coordinated Universal Time)


N244-E-M1-C3
Cylindrical roller bearing
Cylindrical roller bearing N2..-M1, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N2
Product information

Main Dimensions & Performance Data
d | 220 mm | Bore diameter |
D | 400 mm | Outside diameter |
B | 65 mm | Width |
Cr | 950.000 N | Basic dynamic load rating, radial |
C0r | 1.330.000 N | Basic static load rating, radial |
Cur | 150.000 N | Fatigue load limit, radial |
≈m | 37,6 kg | Weight |
Mounting dimensions
da | 237 mm | Diameter shaft shoulder |
Da | 383 mm | Diameter of housing shoulder |
ra1 max | 4 mm | Maximum recess radius |
Dimensions
r1 min | 4 mm | Minimum chamfer dimension |
E | 358 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
Cage | M1 | Two Piece Brass Cage Roller Guided |
Tolerance class | PN | Normal (PN) |
Change mark | E | Increased Capacity Design |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Number of rolling element rows | 1 | Single-row design |
Characteristics