Select a different country or region to see content for your location.
United States
19:29:54 GMT+0000 (Coordinated Universal Time)



32017-X-XL-P5-DF-A80-100
Tapered roller bearing set
Tapered roller bearing set 320..-DF, X-arrangement


Main Dimensions & Performance Data
d | 85 mm | Bore diameter |
D | 130 mm | Outside diameter |
2B | 58 mm | Inner ring total width |
2T | 58 mm | Outer ring total width |
Cr | 300.000 N | Basic dynamic load rating, radial |
C0r | 450.000 N | Basic static load rating, radial |
Cur | 73.000 N | Fatigue load limit, radial |
nG | 5.700 1/min | Limiting speed |
nϑr | 3.250 1/min | Thermal speed rating |
≈m | 2,768 kg | Weight |
Mounting dimensions
da max | 94 mm | Maximum diameter of shaft shoulder |
Da min | 117 mm | Minimum diameter of housing shoulder |
Da max | 122 mm | Maximum diameter of housing shoulder |
Ca min | 6 mm | Minimum axial space |
rb max | 1,5 mm | Maximum fillet radius of housing |
Dimensions
r3, 4 min | 1,5 mm | Minimum chamfer dimension of outer ring back face |
A | 14 mm | Width of spacer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,44 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,53 | Dynamic axial load factor |
Y2 | 2,27 | Dynamic axial load factor |
Y0 | 1,49 | Static axial load factor |
Operating conditions for bearing 32017-X-XL-P5-DF-A80-100
In work for 32017-X-XL-P5-DF-A80-100
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch