Select a different country or region to see content for your location.
United States
01:57:02 GMT+0000 (Coordinated Universal Time)


29284-E1-MB
Axial spherical roller bearing
Axial spherical roller bearing 292..-E1-MB, with flanging ring
Replaces
29284E1MB
Preferred product
Product information


Main Dimensions & Performance Data
d | 420 mm | Bore diameter |
D | 580 mm | Outside diameter |
T | 95 mm | Section height |
Ca | 2.460.000 N | Basic dynamic load rating, axial |
C0a | 11.100.000 N | Basic static load rating, axial |
Cua | 1.130.000 N | Fatigue load limit, axial |
nG | 1.040 1/min | Limiting speed |
nϑr | 600 1/min | Reference speed |
≈m | 74,22 kg | Weight |
Mounting dimensions
da min | 495 mm | Minimum diameter shaft shoulder |
Da max | 534 mm | Maximum diameter of housing shoulder |
Db min | 590 mm | Minimum bore diameter housing |
db max | 439 mm | Maximum distance sleeve |
ra max | 4 mm | Maximum recess radius |
Dimensions
D1 | 489 mm | Bore diameter housing washer |
d1 | 545 mm | Rip diameter shaft washer |
rmin | 5 mm | Minimum chamfer dimension |
T1 | 46 mm | Height of the housing washer |
T2 | 34 mm | Height of shaft washer |
T3 | 58,5 mm | Height of the shaft washer |
T4 | 91 mm | Height of shaft washer, inc. lip ring |
A | 225 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |