Select a different country or region to see content for your location.
United States
16:51:18 GMT+0000 (Coordinated Universal Time)
81228-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 812..-M, single row
Preferred product
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 140 mm | Bore diameter |
T | 46 mm | Height |
Ca | 455.000 N | Basic dynamic load rating, axial |
C0a | 1.450.000 N | Basic static load rating, axial |
Cua | 143.000 N | Fatigue load limit, axial |
nG | 1.690 1/min | Limiting speed |
nϑr | 730 1/min | Reference speed |
D | 200 mm | Outside diameter |
≈m | 4,95 kg | Weight |
Mounting dimensions
da min | 191 mm | Minimum diameter shaft shoulder |
Da max | 147 mm | Maximum diameter of housing shoulder |
Dimensions
D1 | 143 mm | Bore diameter housing washer |
d1 | 197 mm | Rip diameter shaft washer |
rmin | 1,5 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K81228-M | Axial roller and cage assembly | |
GS81228 | Housing Washer | |
WS81228 | Shaft washer |