Select a different country or region to see content for your location.
United States
19:23:14 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
Fw | 16 mm | Under roller diameter |
D | 22 mm | Outside diameter |
C | 16 mm | Width, outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Md per | 20,5 Nm | Permissible torque |
nGW | 8.500 1/min | Limiting speed for rotating shaft |
nGA | 7.500 1/min | Limiting speed for rotating outer ring |
≈m | 15 g | Weight |
Temperature range
Tmin | -10 °C | Operating temperature min. |
Tmax | 70 °C | Operating temperature max. |
Additional information
HK1612 | Drawn cup needle roller bearings for radial bearing arrangement |
Downloads:
Your current product variant
Fett | L564 | Fett (L564/Standard - dynamisch) |
Beschichtung | Ohne | Ohne |
Äußere Form | Ohne | Glatte Außenfläche |
Federausführung | Norm | Stahldruckfedern |
Characteristics
Recently viewed products