Select a different country or region to see content for your location.
United States
11:58:41 GMT+0000 (Coordinated Universal Time)


HF0812-KF-L564
Drawn cup roller clutch
Drawn cup roller clutches HF..-KF, with plastic springs
Product information

Main Dimensions & Performance Data
Fw | 8 mm | Under roller diameter |
D | 12 mm | Outside diameter |
C | 12 mm | Width, outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Md per | 3,15 Nm | Permissible torque |
nGW | 17.000 1/min | Limiting speed for rotating shaft |
nGA | 12.000 1/min | Limiting speed for rotating outer ring |
≈m | 3,355 g | Weight |
Temperature range
Tmin | -10 °C | Operating temperature min. |
Tmax | 70 °C | Operating temperature max. |
Additional information
HK0808 | Drawn cup needle roller bearings for radial bearing arrangement |
Downloads:
Your current product variant
Coating | Without | |
Outer shape | Without | Smooth outside surface |
Spring design | KF | Plastic pressure springs |
Characteristics