Select a different country or region to see content for your location.
United States
11:04:38 GMT+0000 (Coordinated Universal Time)


2319-K-M-C3
Self-aligning ball bearing
Self-aligning ball bearing 23..-K-M, tapered bore taper 1:12, solid brass cage
Replaces
2319K.M.C3
Preferred product



Main Dimensions & Performance Data
d | 95 mm | Bore diameter |
D | 200 mm | Outside diameter |
B | 67 mm | Width |
Cr | 167.000 N | Basic dynamic load rating, radial |
C0r | 64.000 N | Basic static load rating, radial |
Cur | 3.350 N | Fatigue load limit, radial |
nG | 4.800 1/min | Limiting speed |
nϑr | 4.750 1/min | Reference speed |
≈m | 9,65 kg | Weight |
Mounting dimensions
da min | 109 mm | Minimum diameter shaft shoulder |
da max | 117 mm | Maximum diameter shaft shoulder |
Da max | 186 mm | Maximum diameter of housing shoulder |
db min | 105 mm | Minimum cavity diameter of the sleeve |
Ba min | 7 mm | Minimum cavity width of the sleeve |
ra max | 2,5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 167,65 mm | Shoulder diameter outer ring |
d1 | 121,6 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
e | 0,38 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,66 | Dynamic axial load factor |
Y2 | 2,57 | Dynamic axial load factor |
Y0 | 1,74 | Static axial load factor |
Additional information
H2319 | Adapter sleeve |
Operating conditions for bearing 2319-K-M-C3
In work for 2319-K-M-C3
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products