Select a different country or region to see content for your location.
United States
20:24:40 GMT+0000 (Coordinated Universal Time)


2212-K-TVH
Self-aligning ball bearing
Self-aligning ball bearing 22..-K-TVH, tapered bore taper 1:12, plastic cage
Replaces
2212K.TV
Product information



Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 28 mm | Width |
Cr | 48.000 N | Basic dynamic load rating, radial |
C0r | 16.500 N | Basic static load rating, radial |
Cur | 1.040 N | Fatigue load limit, radial |
nG | 6.300 1/min | Limiting speed |
nϑr | 6.400 1/min | Reference speed |
≈m | 1,07 kg | Weight |
Mounting dimensions
da min | 69 mm | Minimum diameter shaft shoulder |
da max | 73 mm | Maximum diameter shaft shoulder |
Da max | 101 mm | Maximum diameter of housing shoulder |
db min | 65 mm | Minimum cavity diameter of the sleeve |
Ba min | 9 mm | Minimum cavity width of the sleeve |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 98,17 mm | Shoulder diameter outer ring |
d1 | 76,6 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,23 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,68 | Dynamic axial load factor |
Y2 | 4,15 | Dynamic axial load factor |
Y0 | 2,81 | Static axial load factor |
Additional information
H312 | Adapter sleeve |
Downloads:
Your current product variant
Bore type | K | Tapered, taper 1:12 |
Sealing | Without | Not sealed |
Cage | TVH | Solid cage made of glass-fiber reinforced polyamid PA66 |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Lubricant | Without | Bearing not greased |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Characteristics