Select a different country or region to see content for your location.
United States
22:38:25 GMT+0000 (Coordinated Universal Time)


11208-TVH
Self-aligning ball bearing
Self-aligning ball bearing 112..-TVH, plastic cage
Replaces
11208TV
Product information


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 18 mm | Width, outer ring |
Bi | 56 mm | Width, inner ring |
Cr | 19.400 N | Basic dynamic load rating, radial |
C0r | 6.500 N | Basic static load rating, radial |
Cur | 415 N | Fatigue load limit, radial |
nG | 10.100 1/min | Limiting speed |
nϑr | 8.600 1/min | Reference speed |
≈m | 0,736 kg | Weight |
Mounting dimensions
Da max | 73 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximaler Hohlkehlradius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 67,3 mm | Shoulder diameter outer ring |
d1 | 54 mm | Shoulder diameter inner ring |
b | 7 mm | Width retaining slot |
t | 9 mm | Hight retaining slot |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,22 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,91 | Dynamic axial load factor |
Y2 | 4,51 | Dynamic axial load factor |
Y0 | 3,05 | Static axial load factor |