Select a different country or region to see content for your location.
United States
08:28:39 GMT+0000 (Coordinated Universal Time)


HC6224-2Z-L038-C3
Deep groove ball bearing
Deep groove ball bearing HC63..-2Z, Hybrid bearing, single row, shields, steel sheet metal cage
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 215 mm | Outside diameter |
B | 40 mm | Width |
Cr | 173.000 N | Basic dynamic load rating, radial |
C0r | 152.000 N | Basic static load rating, radial |
Cur | 4.650 N | Fatigue load limit, radial |
nG | 4.300 1/min | Limiting speed |
nϑr | 4.700 1/min | Reference speed |
≈m | 5,03 kg | Weight |
Mounting dimensions
da min | 132 mm | Minimum diameter shaft shoulder |
Da max | 203 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 185,04 mm | Shoulder diameter outer ring |
D2 | 190,5 mm | Caliber diameter outer ring |
d1 | 151,05 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 18,3 | Calculation factor |
Downloads:
Your current product variant
Material Bearing | HC | Hybrid bearing, rolling elements ceramic, bearing rings made of steel |
Sealing | 2Z | Non-contact shield on both sides |
Cage | JN | Steel sheet metal |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | S0 | Rings dimensional stabilized up to 150° |
Lubricant | L038 | Grease (L038/customer specific) |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Bore type | Z | Cylindrical |
Characteristics