Select a different country or region to see content for your location.
United States
08:31:39 GMT+0000 (Coordinated Universal Time)



GE120-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearing GE..-XL-KRR-B
Replaces
GE120-KRR-B
Preferred product

Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
DSP | 215 mm | Outside diameter |
B | 63,5 mm | Width |
Cur | 4.800 N | Fatigue load limit, radial |
B1 | 81 mm | Locking collar total width |
Cr | 155.000 N | Basic dynamic load rating, radial |
C0r | 131.000 N | Basic static load rating, radial |
≈m | 7,49 kg | Weight |
Dimensions
C | 40 mm | Width, outer ring |
C2 | 45 mm | Sealing total width |
S | 28,5 mm | Distance raceway |
d1 | 146,4 mm | Rib diameter inner ring |
D1 | 186,5 mm | Outside diameter seal |
Ca | 12,8 mm | Distance to lubrication hole |
d3 | 152 mm | Outside diameter locking collar/locknut |
W | 6 mm | Width of flats |
Calculation factors
f0 | 14,4 | Calculation factor |


All
English

2017-10-28 | Katalog | SG 1 | Englisch