Select a different country or region to see content for your location.
United States
16:47:52 GMT+0000 (Coordinated Universal Time)



212-XL-KRR
Deep groove ball bearing
Radial insert ball bearings 2..-KRR, cylindrical outer ring, inner ring for fit, R seals on both sides
Replaces
212-KRR
Preferred product

Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 36 mm | Width |
Cr | 52.000 N | Basic dynamic load rating, radial |
C0r | 36.000 N | Basic static load rating, radial |
≈m | 1,019 kg | Weight |
Dimensions
D1 | 94,7 mm | Outside diameter seal |
C | 22 mm | Width, outer ring |
C2 | 30 mm | Sealing total width |
d1 | 76,5 mm | Rib diameter inner ring |
Calculation factors
f0 | 14,3 | Calculation factor |
Operating conditions for bearing 212-XL-KRR
In work for 212-XL-KRR
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products