Select a different country or region to see content for your location.
United States
22:05:45 GMT+0000 (Coordinated Universal Time)



7216-B-XL-JP
Angular contact ball bearing
Angular contact ball bearing 72..-B-XL-JP, single row, X-life, steel sheet metal cage
Replaces
7216-B-JP, 7216B.JP
Preferred product
Product information


Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 26 mm | Width |
Cr | 85.000 N | Basic dynamic load rating, radial |
C0r | 72.000 N | Basic static load rating, radial |
Cur | 4.800 N | Fatigue load limit, radial |
nG | 6.400 1/min | Limiting speed |
nϑr | 4.950 1/min | Reference speed |
≈m | 1,473 kg | Weight |
Mounting dimensions
da min | 91 mm | Minimum diameter of shaft shoulder |
Da max | 129 mm | Maximum diameter of housing shoulder |
Db max | 134,4 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius of shaft |
ra1 max | 1 mm | Maximum fillet radius of housing |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
D1 | 117,24 mm | Shoulder diameter on outer ring wide side face |
d1 | 102,9 mm | Shoulder diameter on inner ring wide side face |
a | 59,2 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |