Select a different country or region to see content for your location.
United States
21:54:36 GMT+0000 (Coordinated Universal Time)



7215-B-XL-MP
Angular contact ball bearing
Angular contact ball bearing 72..-B-XL-MP, single row, X-life, solid brass cage
Replaces
7215-B-MP, 7215B.MP
Preferred product
Product information


Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
D | 130 mm | Outside diameter |
B | 25 mm | Width |
Cr | 73.000 N | Basic dynamic load rating, radial |
C0r | 62.000 N | Basic static load rating, radial |
Cur | 4.250 N | Fatigue load limit, radial |
nG | 8.900 1/min | Limiting speed |
nϑr | 5.300 1/min | Reference speed |
≈m | 1,33 kg | Weight |
Mounting dimensions
da min | 84 mm | Minimum diameter of shaft shoulder |
Da max | 121 mm | Maximum diameter of housing shoulder |
Db max | 124,4 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius of shaft |
ra1 max | 1 mm | Maximum fillet radius of housing |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
D1 | 109,2 mm | Shoulder diameter on outer ring wide side face |
d1 | 96,5 mm | Shoulder diameter on inner ring wide side face |
a | 55,5 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |