Select a different country or region to see content for your location.
United States
01:24:22 GMT+0000 (Coordinated Universal Time)



7211-B-XL-JP
Angular contact ball bearing
Angular contact ball bearing 72..-B-XL-JP, single row, X-life, steel sheet metal cage
Replaces
7211-B-JP, 7211B.JP
Preferred product
Product information


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 21 mm | Width |
Cr | 52.000 N | Basic dynamic load rating, radial |
C0r | 38.500 N | Basic static load rating, radial |
Cur | 2.650 N | Fatigue load limit, radial |
nG | 9.200 1/min | Limiting speed |
nϑr | 6.800 1/min | Reference speed |
≈m | 0,625 kg | Weight |
Mounting dimensions
da min | 64 mm | Minimum diameter of shaft shoulder |
Da max | 91 mm | Maximum diameter of housing shoulder |
Db max | 94,4 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius of shaft |
ra1 max | 1 mm | Maximum fillet radius of housing |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
D1 | 83 mm | Shoulder diameter on outer ring wide side face |
d1 | 72,56 mm | Shoulder diameter on inner ring wide side face |
a | 43 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |