Select a different country or region to see content for your location.
United States
14:19:42 GMT+0000 (Coordinated Universal Time)



7204-B-XL-2RS-TVP-UO
Angular contact ball bearing
Angular contact ball bearing 72..-B-XL-2RS-TVP, single row, X-life, seals, plastic cage
Replaces
7204-B-2RS-TVP-UO, 7204B.2RS.TVP.UO
Preferred product
Product information


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 14 mm | Width |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 540 N | Fatigue load limit, radial |
nG | 9.500 1/min | Limiting speed |
≈m | 0,11 kg | Weight |
Mounting dimensions
da min | 25,6 mm | Minimum diameter of shaft shoulder |
Da max | 41,4 mm | Maximum diameter of housing shoulder |
Db max | 42,8 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius of shaft |
ra1 max | 0,6 mm | Maximum fillet radius of housing |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
D1 | 37,04 mm | Shoulder diameter on outer ring wide side face |
D2 | 39,18 mm | Caliber diameter on outer ring wide side face |
D3 | 43,04 mm | Caliber diameter on outer ring small side face |
d1 | 30,54 mm | Shoulder diameter on inner ring wide side face |
d2 | 26,83 mm | Caliber diameter on inner ring wide side face |
a | 21,1 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
Amin | 0 µm | Axial clearance per set min. |
Tol(+) | 8 µm | Tolerance for axial clearance or preload per set |